How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | H: | 0.53 in |
| BE: | 0.38 in | AB: | 6.76 |
| AK: | 4.5 | AE2: | 0.97 |
| V: | 4.26 in | LQ: | 7.85 in |
| AG: | 10.5 | AF: | 0.38 |
| LL: | 5.25 in | AJ: | 5.88 |
| BD: | 5.88 | I: | 7.5 in |
| BF: | 0.41 | G: | 3.63 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| T: | 3.188 | AA: | 15.19 |
Technical Specifications
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output RPM: | 70 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Series Code: | OE |
| Ratio: | 25:1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Assembly: | YF-1 |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 3.188 in |
| Bore Code: | 51 | Input HP @ 1750 RPM: | 9.38 |
| No. of Gear Reductions: | Single | Model Code: | 52YF |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

