How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| AF: | 0.38 | LQ: | 7.85 in |
| H: | 0.53 in | LL: | 5.25 in |
| AG: | 10.5 | BE: | 0.38 in |
| D: | 4.88 | AA: | 15.19 |
| AK: | 4.5 | T: | 3.188 |
| BD: | 5.88 | G: | 3.63 |
| AE2: | 0.97 | AJ: | 5.88 |
| AB: | 6.76 | I: | 7.5 in |
| P: | 4.62 in | V: | 4.26 in |
Technical Specifications
| Input Style: | C-Face Quill | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 8.04 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Output RPM: | 58.3 |
| Assembly: | YF-1 | Series Code: | OE |
| Bore Code: | 51 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Model Code: | 52YF |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3.188 in | Ratio Range: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

