How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | P: | 4.62 in |
| H: | 0.53 in | T: | 3.188 |
| G: | 3.63 | I: | 7.5 in |
| AF: | 0.38 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
| BE: | 0.38 in | LL: | 5.25 in |
| V: | 4.26 in | AE2: | 0.97 |
| AK: | 4.5 | LQ: | 7.85 in |
| AB: | 6.76 | D: | 4.88 |
| BD: | 5.88 | BF: | 0.41 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Model Code: | 52YF |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output Key: | 3/4 X 4.00 |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 51 | Input HP @ 1750 RPM: | 8.04 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Series Code: | OE | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Assembly: | YF-1 | Ratio: | 30:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3.188 in | Input Style: | C-Face Quill |
| Output RPM: | 58.3 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

