How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | D: | 4.88 |
| H: | 0.53 in | BF: | 0.41 |
| V: | 4.26 in | AB: | 6.76 |
| AF: | 0.38 | AK: | 4.5 |
| AE2: | 0.97 | T: | 3.188 |
| LL: | 5.25 in | AA: | 15.19 |
| AG: | 10.5 | P: | 4.62 in |
| G: | 3.63 | AJ: | 5.88 |
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
| BD: | 5.88 | I: | 7.5 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Diameter (in): | 3.188 in |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 6.29 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Bore Code: | 51 | Center Distance (in): | 5.25 |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

