How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AK: | 4.5 |
| AB: | 6.76 | LQ: | 7.85 in |
| BE: | 0.38 in | AA: | 15.19 |
| I: | 7.5 in | AE2: | 0.97 |
| H: | 0.53 in | LL: | 5.25 in |
| BD: | 5.88 | AF: | 0.38 |
| T: | 3.188 | AJ: | 5.88 |
| BF: | 0.41 | AG: | 10.5 |
| G: | 3.63 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 28.2 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Bore Code: | 51 | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Output RPM: | 341 | Gear Type: | Worm |
| Output Diameter (in): | 3.188 in | Series Code: | OE |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Assembly: | YF-1 | Model Code: | 52YF |
| Ratio Range: | 5:1 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

