How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AA: | 15.19 |
| AE2: | 0.97 | AJ: | 5.88 |
| BE: | 0.38 in | G: | 3.63 |
| I: | 7.5 in | LQ: | 7.85 in |
| P: | 4.62 in | H: | 0.53 in |
| V: | 4.26 in | AG: | 10.5 |
| AK: | 4.5 | BD: | 5.88 |
| LL: | 5.25 in | D: | 4.88 |
| T: | 3.188 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | AF: | 0.38 |
Technical Specifications
| Bore Code: | 51 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Series Code: | OE | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 28.2 | Output Key: | 3/4 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Ratio: | 5:1 | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Diameter (in): | 3.188 in | Model Code: | 52YF |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Ratio Range: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Assembly: | YF-1 |
| Output RPM: | 341 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

