How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | BE: | 0.38 in |
| AJ: | 5.88 | AK: | 4.5 |
| AE2: | 0.97 | V: | 4.26 in |
| LQ: | 7.85 in | AF: | 0.38 |
| AB: | 6.76 | I: | 7.5 in |
| LL: | 5.25 in | AG: | 10.5 |
| P: | 4.62 in | BD: | 5.88 |
| T: | 3.188 | G: | 3.63 |
| H: | 0.53 in | AA: | 15.19 |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Diameter (in): | 3.188 in | Input RPM: | 1,750 |
| Product Type: | Right Angle | Series Code: | OE |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Model Code: | 52YF | Gear Type: | Worm |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.14 | Output RPM: | 35 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| Service Factor: | 1 | Output Key: | 3/4 X 4.00 |
| Bore Code: | 51 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

