How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | H: | 0.53 in |
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| AE2: | 0.97 | LL: | 5.25 in |
| AF: | 0.38 | AB: | 6.76 |
| AG: | 10.5 | AJ: | 5.88 |
| G: | 3.63 | D: | 4.88 |
| AK: | 4.5 | LQ: | 7.85 in |
| BD: | 5.88 | I: | 7.5 in |
| T: | 3.188 | AA: | 15.19 |
| P: | 4.62 in | V: | 4.26 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output RPM: | 29.2 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Output Diameter (in): | 3.188 in | Ratio: | 60:1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Key: | 3/4 X 4.00 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 4.27 |
| Ratio Range: | 60:1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Model Code: | 52YF | Bore Code: | 51 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

