How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AG: | 10.5 |
| H: | 0.53 in | AB: | 6.76 |
| I: | 7.5 in | G: | 3.63 |
| AJ: | 5.88 | P: | 4.62 in |
| AA: | 15.19 | BD: | 5.88 |
| LL: | 5.25 in | T: | 3.188 |
| D: | 4.88 | LQ: | 7.85 in |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| AK: | 4.5 | AF: | 0.38 |
| BE: | 0.38 in | AE2: | 0.97 |
Technical Specifications
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output Key: | 3/4 X 4.00 | Output Diameter (in): | 3.188 in |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Series Code: | OE | Output RPM: | 233 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 24 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Bore Code: | 51 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

