How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AF: | 0.38 |
| D: | 4.88 | AK: | 4.5 |
| AA: | 15.19 | AJ: | 5.88 |
| AE2: | 0.97 | BD: | 5.88 |
| AG: | 10.5 | LQ: | 7.85 in |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| T: | 3.188 | BF: | 0.41 |
| I: | 7.5 in | G: | 3.63 |
| H: | 0.53 in | P: | 4.62 in |
| LL: | 5.25 in | AB: | 6.76 |
Technical Specifications
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Series Code: | OE | Output Diameter (in): | 3.188 in |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Bore Code: | 51 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Motor Frame Size: | 56C |
| Output RPM: | 233 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 7.5:1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 24 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

