How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| AK: | 4.5 | BD: | 5.88 |
| LL: | 5.25 in | P: | 4.62 in |
| AE2: | 0.97 | AG: | 10.5 |
| AF: | 0.38 | H: | 0.53 in |
| T: | 3.188 | G: | 3.63 |
| AB: | 6.76 | V: | 4.26 in |
| BE: | 0.38 in | LQ: | 7.85 in |
| I: | 7.5 in | BF: | 0.41 |
| AJ: | 5.88 | D: | 4.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Diameter (in): | 3.188 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 24 | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Key: | 3/4 X 4.00 | Output Shaft Assembly Code: | 1 |
| Model Code: | 52YF | Assembly: | YF-1 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 x 3/32 | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Output RPM: | 233 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Bore Code: | 51 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

