How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | G: | 3.63 |
| AE2: | 0.97 | BD: | 5.88 |
| I: | 7.5 in | LQ: | 7.85 in |
| D: | 4.88 | AG: | 10.5 |
| AA: | 15.19 | AB: | 6.76 |
| AF: | 0.38 | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| V: | 4.26 in | H: | 0.53 in |
| AJ: | 5.88 | P: | 4.62 in |
| T: | 3.438 | LL: | 5.25 in |
Technical Specifications
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Model Code: | 52YF | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 55 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Output RPM: | 175 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Key: | 7/8 X 4.00 |
| Product Type: | Right Angle | Output Diameter (in): | 3.438 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 19.4 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

