Grove Gear 52YF-1-3.438-140TC-100-L1
Part #:52YF-1-3.438-140TC-100-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.438 | AK: | 4.5 |
| V: | 4.26 in | AA: | 15.19 |
| AB: | 6.76 | D: | 4.88 |
| BF: | 0.41 | AG: | 10.5 |
| P: | 4.62 in | G: | 3.63 |
| LL: | 5.25 in | AJ: | 5.88 |
| H: | 0.53 in | AF: | 0.38 |
| I: | 7.5 in | LQ: | 7.85 in |
| BD: | 5.88 | BE: | 0.38 in |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Shaft Direction: | 1 | Ratio: | 100:1 |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3.438 in |
| Series Code: | OE | Output RPM: | 17.5 |
| Output Key: | 7/8 X 4.00 | Input Style: | C-Face Quill |
| Model Code: | 52YF | Assembly: | YF-1 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Bore Code: | 55 |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 2.07 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

