Grove Gear 52YF-1-3.438-140TC-100-L2
Part #:52YF-1-3.438-140TC-100-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | D: | 4.88 |
| G: | 3.63 | AB: | 6.76 |
| H: | 0.53 in | AG: | 10.5 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | BE: | 0.38 in |
| BF: | 0.41 | V: | 4.26 in |
| AK: | 4.5 | AA: | 15.19 |
| T: | 3.438 | I: | 7.5 in |
| BD: | 5.88 | AJ: | 5.88 |
| LQ: | 7.85 in | LL: | 5.25 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.07 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 55 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Ratio: | 100:1 |
| Service Factor: | 1 | Model Code: | 52YF |
| Output Key: | 7/8 X 4.00 | Output RPM: | 17.5 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output Diameter (in): | 3.438 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

