Grove Gear 52YF-1-3.438-140TC-100-L4
Part #:52YF-1-3.438-140TC-100-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AB: | 6.76 |
| AJ: | 5.88 | AG: | 10.5 |
| I: | 7.5 in | LQ: | 7.85 in |
| LL: | 5.25 in | G: | 3.63 |
| P: | 4.62 in | BD: | 5.88 |
| BF: | 0.41 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| H: | 0.53 in | D: | 4.88 |
| AK: | 4.5 | T: | 3.438 |
| AE2: | 0.97 | AF: | 0.38 |
Technical Specifications
| Motor Frame Size: | 140TC | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 2.07 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Diameter (in): | 3.438 in |
| Model Code: | 52YF | Output Key: | 7/8 X 4.00 |
| Output RPM: | 17.5 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Bore Code: | 55 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

