How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | T: | 3.438 |
| LQ: | 7.85 in | BD: | 5.88 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| H: | 0.53 in | P: | 4.62 in |
| AE2: | 0.97 | AA: | 15.19 |
| AB: | 6.76 | D: | 4.88 |
| LL: | 5.25 in | AJ: | 5.88 |
| AG: | 10.5 | AF: | 0.38 |
| BE: | 0.38 in | G: | 3.63 |
| I: | 7.5 in | AK: | 4.5 |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 3.438 in |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.875 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output RPM: | 117 |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 14.3 |
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Output Key: | 7/8 X 4.00 |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Bore Code: | 55 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

