How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AJ: | 5.88 |
| P: | 4.62 in | AK: | 4.5 |
| LL: | 5.25 in | V: | 4.26 in |
| G: | 3.63 | H: | 0.53 in |
| AB: | 6.76 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| T: | 3.438 | LQ: | 7.85 in |
| AG: | 10.5 | AF: | 0.38 |
| D: | 4.88 | AE2: | 0.97 |
| BF: | 0.41 | BE: | 0.38 in |
Technical Specifications
| Model Code: | 52YF | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Output RPM: | 117 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3.438 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Service Factor: | 1 |
| Bore Code: | 55 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 7/8 X 4.00 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 14.3 |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

