How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | H: | 0.53 in |
| BF: | 0.41 | T: | 3.438 |
| AE2: | 0.97 | BD: | 5.88 |
| I: | 7.5 in | AB: | 6.76 |
| LL: | 5.25 in | AF: | 0.38 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | D: | 4.88 |
| AK: | 4.5 | V: | 4.26 in |
| BE: | 0.38 in | LQ: | 7.85 in |
| P: | 4.62 in | AJ: | 5.88 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 11.3 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Ratio Range: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Model Code: | 52YF |
| Output Diameter (in): | 3.438 in | Output Key: | 7/8 X 4.00 |
| Gear Type: | Worm | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Shaft Direction: | 1 | Bore Code: | 55 |
| Ratio: | 20:1 | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

