How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AJ: | 5.88 |
| D: | 4.88 | AF: | 0.38 |
| BD: | 5.88 | T: | 3.438 |
| G: | 3.63 | AG: | 10.5 |
| LL: | 5.25 in | BE: | 0.38 in |
| AK: | 4.5 | V: | 4.26 in |
| LQ: | 7.85 in | I: | 7.5 in |
| AE2: | 0.97 | AA: | 15.19 |
| AB: | 6.76 | BF: | 0.41 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Bore Code: | 55 | Ratio: | 20:1 |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 11.3 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 7/8 X 4.00 |
| Output Diameter (in): | 3.438 in | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Output RPM: | 87.5 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Series Code: | OE |
| Product Type: | Right Angle | Model Code: | 52YF |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

