How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | LQ: | 7.85 in |
| LL: | 5.25 in | AG: | 10.5 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| BD: | 5.88 | AF: | 0.38 |
| T: | 3.438 | BE: | 0.38 in |
| G: | 3.63 | AK: | 4.5 |
| H: | 0.53 in | BF: | 0.41 |
| I: | 7.5 in | AE2: | 0.97 |
| AJ: | 5.88 | V: | 4.26 in |
| D: | 4.88 | AB: | 6.76 |
Technical Specifications
| Ratio: | 25:1 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Model Code: | 52YF |
| Bore Code: | 55 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 25:1 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/16 x 3/32 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 9.38 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output RPM: | 70 | Output Key: | 7/8 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3.438 in |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

