How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | LQ: | 7.85 in |
| AJ: | 5.88 | AK: | 4.5 |
| AB: | 6.76 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| V: | 4.26 in | AE2: | 0.97 |
| AA: | 15.19 | BD: | 5.88 |
| LL: | 5.25 in | AF: | 0.38 |
| H: | 0.53 in | BF: | 0.41 |
| BE: | 0.38 in | T: | 3.438 |
| AG: | 10.5 | P: | 4.62 in |
Technical Specifications
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Bore Code: | 55 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Ratio: | 25:1 |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 9.38 | Output Diameter (in): | 3.438 in |
| Ratio Range: | 25:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Model Code: | 52YF |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output RPM: | 70 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Key: | 7/8 X 4.00 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

