How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | P: | 4.62 in |
| AK: | 4.5 | T: | 3.438 |
| LL: | 5.25 in | V: | 4.26 in |
| LQ: | 7.85 in | AA: | 15.19 |
| AB: | 6.76 | AE2: | 0.97 |
| D: | 4.88 | AG: | 10.5 |
| BD: | 5.88 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| I: | 7.5 in | H: | 0.53 in |
| BE: | 0.38 in | G: | 3.63 |
Technical Specifications
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3.438 in | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 7/8 X 4.00 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio Range: | 30:1 | Bore Code: | 55 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 58.3 |
| Input HP @ 1750 RPM: | 8.04 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Model Code: | 52YF | Output Shaft: | Hollow Bore |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 5.25 |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

