Grove Gear 52YF-1-3.438-140TC-40-L1
Part #:52YF-1-3.438-140TC-40-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AF: | 0.38 |
| LQ: | 7.85 in | I: | 7.5 in |
| BD: | 5.88 | AK: | 4.5 |
| H: | 0.53 in | D: | 4.88 |
| BE: | 0.38 in | LL: | 5.25 in |
| T: | 3.438 | AE2: | 0.97 |
| AJ: | 5.88 | BF: | 0.41 |
| V: | 4.26 in | AB: | 6.76 |
| AA: | 15.19 | AG: | 10.5 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output RPM: | 43.8 | Input HP @ 1750 RPM: | 6.29 |
| Assembly: | YF-1 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 3.438 in | Bore Code: | 55 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 x 3/32 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Output Key: | 7/8 X 4.00 |
| Series Code: | OE | Model Code: | 52YF |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

