Grove Gear 52YF-1-3.438-140TC-40-L4
Part #:52YF-1-3.438-140TC-40-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | P: | 4.62 in |
| AK: | 4.5 | BD: | 5.88 |
| BE: | 0.38 in | AG: | 10.5 |
| LQ: | 7.85 in | AA: | 15.19 |
| BF: | 0.41 | T: | 3.438 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| AB: | 6.76 | I: | 7.5 in |
| H: | 0.53 in | AF: | 0.38 |
| V: | 4.26 in | AJ: | 5.88 |
| AE2: | 0.97 | LL: | 5.25 in |
Technical Specifications
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 6.29 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Ratio: | 40:1 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Bore Code: | 55 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Model Code: | 52YF | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Key: | 7/8 X 4.00 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Diameter (in): | 3.438 in | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

