Grove Gear 52YF-1-3.438-140TC-40-L9
Part #:52YF-1-3.438-140TC-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | H: | 0.53 in |
| AK: | 4.5 | BE: | 0.38 in |
| T: | 3.438 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AB: | 6.76 | BF: | 0.41 |
| LQ: | 7.85 in | BD: | 5.88 |
| AJ: | 5.88 | AA: | 15.19 |
| G: | 3.63 | D: | 4.88 |
| AE2: | 0.97 | AG: | 10.5 |
| AF: | 0.38 | LL: | 5.25 in |
Technical Specifications
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 x 3/32 |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Bore Code: | 55 |
| Output Diameter (in): | 3.438 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input HP @ 1750 RPM: | 6.29 | Input Bore (C Face): | 0.875 |
| Output Key: | 7/8 X 4.00 | Center Distance (in): | 5.25 |
| Ratio Range: | 40:1 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Output RPM: | 43.8 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

