How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AF: | 0.38 |
| I: | 7.5 in | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| V: | 4.26 in | G: | 3.63 |
| D: | 4.88 | LQ: | 7.85 in |
| BF: | 0.41 | AB: | 6.76 |
| P: | 4.62 in | T: | 3.438 |
| AK: | 4.5 | AG: | 10.5 |
| AE2: | 0.97 | AA: | 15.19 |
| BE: | 0.38 in | H: | 0.53 in |
Technical Specifications
| Output Diameter (in): | 3.438 in | Input RPM: | 1,750 |
| Series Code: | OE | Service Factor: | 1 |
| Bore Code: | 55 | Output RPM: | 341 |
| Input Keyway (C Face): | 3/16 x 3/32 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 28.2 | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Model Code: | 52YF |
| Output Key: | 7/8 X 4.00 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Ratio: | 5:1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Ratio Range: | 5:1 | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

