How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | H: | 0.53 in |
| LQ: | 7.85 in | AK: | 4.5 |
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | T: | 3.438 |
| LL: | 5.25 in | I: | 7.5 in |
| AB: | 6.76 | G: | 3.63 |
| BD: | 5.88 | AF: | 0.38 |
| AE2: | 0.97 | V: | 4.26 in |
| BF: | 0.41 | P: | 4.62 in |
| AA: | 15.19 | D: | 4.88 |
Technical Specifications
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Ratio: | 50:1 | Output RPM: | 35 |
| Assembly: | YF-1 | Output Diameter (in): | 3.438 in |
| Bore Code: | 55 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Series Code: | OE |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 5.14 |
| Output Key: | 7/8 X 4.00 | Input Bore (C Face): | 0.875 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Model Code: | 52YF |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

