How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AE2: | 0.97 |
| P: | 4.62 in | H: | 0.53 in |
| I: | 7.5 in | AF: | 0.38 |
| LL: | 5.25 in | G: | 3.63 |
| AK: | 4.5 | LQ: | 7.85 in |
| D: | 4.88 | AB: | 6.76 |
| BE: | 0.38 in | V: | 4.26 in |
| T: | 3.438 | AJ: | 5.88 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| BF: | 0.41 | AA: | 15.19 |
Technical Specifications
| Bore Code: | 55 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Service Factor: | 1 | Assembly: | YF-1 |
| Motor Frame Size: | 140TC | Model Code: | 52YF |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 5.14 |
| Gear Type: | Worm | Ratio: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output Diameter (in): | 3.438 in |
| Series Code: | OE | Output Key: | 7/8 X 4.00 |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

