Grove Gear 52YF-1-3.438-140TC-60-L2
Part #:52YF-1-3.438-140TC-60-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LQ: | 7.85 in |
| G: | 3.63 | BD: | 5.88 |
| BE: | 0.38 in | AA: | 15.19 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| AB: | 6.76 | I: | 7.5 in |
| AE2: | 0.97 | AJ: | 5.88 |
| V: | 4.26 in | D: | 4.88 |
| AF: | 0.38 | AG: | 10.5 |
| P: | 4.62 in | BF: | 0.41 |
| H: | 0.53 in | T: | 3.438 |
Technical Specifications
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 4.27 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Ratio: | 60:1 | Bore Code: | 55 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Assembly: | YF-1 | Service Factor: | 1 |
| Product Type: | Right Angle | Model Code: | 52YF |
| Series Code: | OE | Output RPM: | 29.2 |
| Output Diameter (in): | 3.438 in | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Key: | 7/8 X 4.00 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

