Grove Gear 52YF-1-3.438-140TC-60-L3
Part #:52YF-1-3.438-140TC-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AK: | 4.5 |
| D: | 4.88 | BD: | 5.88 |
| I: | 7.5 in | BF: | 0.41 |
| AE2: | 0.97 | AA: | 15.19 |
| AF: | 0.38 | AJ: | 5.88 |
| AB: | 6.76 | T: | 3.438 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| LQ: | 7.85 in | H: | 0.53 in |
| LL: | 5.25 in | AG: | 10.5 |
| V: | 4.26 in | BE: | 0.38 in |
Technical Specifications
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Model Code: | 52YF | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Output Key: | 7/8 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.27 |
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3.438 in | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output RPM: | 29.2 | Bore Code: | 55 |
| Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

