How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BD: | 5.88 |
| AF: | 0.38 | D: | 4.88 |
| AA: | 15.19 | T: | 3.438 |
| BE: | 0.38 in | BF: | 0.41 |
| V: | 4.26 in | AE2: | 0.97 |
| G: | 3.63 | H: | 0.53 in |
| I: | 7.5 in | P: | 4.62 in |
| LL: | 5.25 in | AB: | 6.76 |
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | AK: | 4.5 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Ratio Range: | 7.5:1 |
| Input Style: | C-Face Quill | Bore Code: | 55 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Model Code: | 52YF | Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output RPM: | 233 |
| Input HP @ 1750 RPM: | 24 | Output Diameter (in): | 3.438 in |
| Product Type: | Right Angle | Series Code: | OE |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Output Key: | 7/8 X 4.00 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

