How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | V: | 4.26 in |
| AF: | 0.38 | LQ: | 7.85 in |
| AG: | 10.5 | D: | 4.88 |
| AB: | 6.76 | H: | 0.53 in |
| BF: | 0.41 | G: | 3.63 |
| LL: | 5.25 in | P: | 4.62 in |
| AJ: | 5.88 | T: | 3.438 |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| AK: | 4.5 | I: | 7.5 in |
| AE2: | 0.97 | BD: | 5.88 |
Technical Specifications
| Output RPM: | 233 | Input HP @ 1750 RPM: | 24 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Bore Code: | 55 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Key: | 7/8 X 4.00 |
| Ratio Range: | 7.5:1 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 x 3/32 | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Ratio: | 7.5:1 |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Output Diameter (in): | 3.438 in | Model Code: | 52YF |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

