How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AJ: | 5.88 |
| BF: | 0.41 | BD: | 5.88 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | T: | 3.438 |
| LQ: | 7.85 in | D: | 4.88 |
| LL: | 5.25 in | AF: | 0.38 |
| AK: | 4.5 | AB: | 6.76 |
| AE2: | 0.97 | V: | 4.26 in |
| P: | 4.62 in | AA: | 15.19 |
| BE: | 0.38 in | G: | 3.63 |
Technical Specifications
| Ratio Range: | 80:1 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Output RPM: | 21.9 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Ratio: | 80:1 | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 7/8 X 4.00 | Bore Code: | 55 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.91 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 3.438 in |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

