How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | BF: | 0.53 |
| BD: | 9 | H: | 0.53 in |
| AJ: | 7.25 | AE2: | 0.97 |
| V: | 4.26 in | I: | 7.5 in |
| AF: | 0.38 | AK: | 8.5 |
| AA: | 15.19 | AB: | 6.76 |
| P: | 4.62 in | AG: | 10.5 |
| D: | 4.88 | LL: | 5.25 in |
| BE1: | 0.5 in | G: | 3.63 |
| Center Distance (in): | 5.25 in | T: | 3.438 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Ratio: | 100:1 |
| Bore Code: | 55 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Key: | 7/8 X 4.00 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.07 |
| Model Code: | 52YF | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 3.438 in | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Output RPM: | 17.5 |
| Input Keyway (C Face): | 1/4 x 1/8 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

