How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AG: | 10.5 |
| BF: | 0.53 | T: | 3.438 |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| BD: | 9 | G: | 3.63 |
| P: | 4.62 in | V: | 4.26 in |
| LL: | 5.25 in | AE2: | 0.97 |
| AB: | 6.76 | H: | 0.53 in |
| AJ: | 7.25 | I: | 7.5 in |
| AA: | 15.19 | AF: | 0.38 |
| AK: | 8.5 | D: | 4.88 |
Technical Specifications
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.07 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 x 1/8 | Ratio Range: | 100:1 to 250:1 |
| Assembly: | YF-1 | Output Diameter (in): | 3.438 in |
| Gear Type: | Worm | Bore Code: | 55 |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Model Code: | 52YF |
| Motor Frame Size: | 180TC | Output Key: | 7/8 X 4.00 |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

