How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | H: | 0.53 in |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| T: | 3.438 | D: | 4.88 |
| V: | 4.26 in | BE1: | 0.5 in |
| I: | 7.5 in | AG: | 10.5 |
| BF: | 0.53 | AE2: | 0.97 |
| G: | 3.63 | AB: | 6.76 |
| LL: | 5.25 in | AJ: | 7.25 |
| BD: | 9 | AA: | 15.19 |
| AK: | 8.5 | LQ1: | 8.61 in |
Technical Specifications
| Output Key: | 7/8 X 4.00 | Output Diameter (in): | 3.438 in |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 x 1/8 |
| Ratio Range: | 100:1 to 250:1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.07 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 1 | Ratio: | 100:1 |
| Service Factor: | 1 | Bore Code: | 55 |
| Model Code: | 52YF | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

