How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AF: | 0.38 |
| AE2: | 0.97 | BD: | 9 |
| LQ1: | 8.61 in | AA: | 15.19 |
| LL: | 5.25 in | G: | 3.63 |
| BE1: | 0.5 in | AB: | 6.76 |
| V: | 4.26 in | D: | 4.88 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | H: | 0.53 in |
| T: | 3.438 | AK: | 8.5 |
| P: | 4.62 in | BF: | 0.53 |
Technical Specifications
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 3.438 in | Bore Code: | 55 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Output Key: | 7/8 X 4.00 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Gear Type: | Worm |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 2.07 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 x 1/8 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Ratio: | 100:1 |
| Model Code: | 52YF | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

