How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | I: | 7.5 in |
| AK: | 8.5 | AF: | 0.38 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| LQ1: | 8.61 in | LL: | 5.25 in |
| G: | 3.63 | P: | 4.62 in |
| AJ: | 7.25 | AE2: | 0.97 |
| AG: | 10.5 | BD: | 9 |
| T: | 3.438 | BF: | 0.53 |
| AA: | 15.19 | D: | 4.88 |
| AB: | 6.76 | BE1: | 0.5 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.07 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 x 1/8 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 55 |
| Series Code: | OE | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | Output Key: | 7/8 X 4.00 |
| Output Diameter (in): | 3.438 in | Output Shaft Direction: | 1 |
| Model Code: | 52YF | Assembly: | YF-1 |
| Output RPM: | 17.5 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.125 | Ratio: | 100:1 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

