How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | D: | 4.88 |
| AG: | 10.5 | AA: | 15.19 |
| BE1: | 0.5 in | AE2: | 0.97 |
| LL: | 5.25 in | BF: | 0.53 |
| I: | 7.5 in | LQ1: | 8.61 in |
| V: | 4.26 in | AJ: | 7.25 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | H: | 0.53 in |
| AK: | 8.5 | T: | 3.438 |
| BD: | 9 | AF: | 0.38 |
Technical Specifications
| Gear Type: | Worm | Series Code: | OE |
| Ratio: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Input Bore (C Face): | 1.125 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Motor Frame Size: | 180TC |
| Model Code: | 52YF | Bore Code: | 55 |
| Output Diameter (in): | 3.438 in | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Key: | 7/8 X 4.00 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 14.3 |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

