How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | I: | 7.5 in |
| LL: | 5.25 in | AB: | 6.76 |
| P: | 4.62 in | AK: | 8.5 |
| BF: | 0.53 | D: | 4.88 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| T: | 3.438 | AE2: | 0.97 |
| AG: | 10.5 | LQ1: | 8.61 in |
| H: | 0.53 in | V: | 4.26 in |
| AA: | 15.19 | BD: | 9 |
| G: | 3.63 | BE1: | 0.5 in |
Technical Specifications
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio: | 15:1 |
| Output RPM: | 117 | Center Distance (in): | 5.25 |
| Ratio Range: | 15:1 | Output Key: | 7/8 X 4.00 |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Style: | C-Face Quill |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 14.3 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Bore Code: | 55 | Gear Type: | Worm |
| Output Diameter (in): | 3.438 in | Series Code: | OE |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

