Grove Gear 52YF-1-3.438-180TC-20-L3
Part #:52YF-1-3.438-180TC-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AE2: | 0.97 |
| BF: | 0.53 | G: | 3.63 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| AB: | 6.76 | P: | 4.62 in |
| AG: | 10.5 | LL: | 5.25 in |
| AA: | 15.19 | AK: | 8.5 |
| LQ1: | 8.61 in | AF: | 0.38 |
| BE1: | 0.5 in | AJ: | 7.25 |
| I: | 7.5 in | T: | 3.438 |
| D: | 4.88 | V: | 4.26 in |
Technical Specifications
| Input HP @ 1750 RPM: | 11.3 | Center Distance (in): | 5.25 |
| Ratio Range: | 20:1 | Motor Frame Size: | 180TC |
| Output Key: | 7/8 X 4.00 | Output RPM: | 87.5 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3.438 in | Bore Code: | 55 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 x 1/8 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Series Code: | OE | Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Model Code: | 52YF | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

