How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.438 | AK: | 8.5 |
| AE2: | 0.97 | I: | 7.5 in |
| BD: | 9 | AF: | 0.38 |
| AG: | 10.5 | LQ1: | 8.61 in |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | AB: | 6.76 |
| LL: | 5.25 in | V: | 4.26 in |
| P: | 4.62 in | AA: | 15.19 |
| H: | 0.53 in | G: | 3.63 |
| BE1: | 0.5 in | D: | 4.88 |
Technical Specifications
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 9.38 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Series Code: | OE | Bore Code: | 55 |
| Output Diameter (in): | 3.438 in | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Output Key: | 7/8 X 4.00 |
| Output RPM: | 70 | Model Code: | 52YF |
| Ratio: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Ratio Range: | 25:1 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

