How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | LQ1: | 8.61 in |
| H: | 0.53 in | AK: | 8.5 |
| P: | 4.62 in | I: | 7.5 in |
| BD: | 9 | V: | 4.26 in |
| AJ: | 7.25 | AA: | 15.19 |
| G: | 3.63 | D: | 4.88 |
| BE1: | 0.5 in | T: | 3.438 |
| BF: | 0.53 | AF: | 0.38 |
| AG: | 10.5 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 8.04 | Motor Frame Size: | 180TC |
| Ratio: | 30:1 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Bore Code: | 55 |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Key: | 7/8 X 4.00 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 3.438 in |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Model Code: | 52YF |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

