How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BD: | 9 |
| AG: | 10.5 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| V: | 4.26 in | I: | 7.5 in |
| AB: | 6.76 | G: | 3.63 |
| AF: | 0.38 | AJ: | 7.25 |
| T: | 3.438 | P: | 4.62 in |
| BF: | 0.53 | AE2: | 0.97 |
| LQ1: | 8.61 in | AA: | 15.19 |
| D: | 4.88 | H: | 0.53 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Output RPM: | 58.3 | Output Diameter (in): | 3.438 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Ratio Range: | 30:1 |
| Output Key: | 7/8 X 4.00 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Model Code: | 52YF | Gear Type: | Worm |
| Service Factor: | 1 | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 8.04 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Bore Code: | 55 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

