How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | D: | 4.88 |
| AE2: | 0.97 | AF: | 0.38 |
| LL: | 5.25 in | AK: | 8.5 |
| P: | 4.62 in | BE1: | 0.5 in |
| I: | 7.5 in | AA: | 15.19 |
| AJ: | 7.25 | BF: | 0.53 |
| H: | 0.53 in | AG: | 10.5 |
| AB: | 6.76 | BD: | 9 |
| T: | 3.438 | LQ1: | 8.61 in |
Technical Specifications
| Ratio: | 30:1 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 7/8 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3.438 in | Bore Code: | 55 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 58.3 | Series Code: | OE |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 x 1/8 |
| Input HP @ 1750 RPM: | 8.04 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Assembly: | YF-1 |
| Ratio Range: | 30:1 | Model Code: | 52YF |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

