Grove Gear 52YF-1-3.438-180TC-40-L1
Part #:52YF-1-3.438-180TC-40-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 3.63 |
| BF: | 0.53 | LL: | 5.25 in |
| I: | 7.5 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | T: | 3.438 |
| BD: | 9 | P: | 4.62 in |
| D: | 4.88 | AA: | 15.19 |
| LQ1: | 8.61 in | AG: | 10.5 |
| AF: | 0.38 | AE2: | 0.97 |
| AB: | 6.76 | BE1: | 0.5 in |
| V: | 4.26 in | AK: | 8.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Diameter (in): | 3.438 in | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Bore Code: | 55 | Model Code: | 52YF |
| Reducer: | Worm - Right Angle | Output RPM: | 43.8 |
| Input HP @ 1750 RPM: | 6.29 | Input Keyway (C Face): | 1/4 x 1/8 |
| Assembly: | YF-1 | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Ratio Range: | 40:1 |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Output Key: | 7/8 X 4.00 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Ratio: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

