Grove Gear 52YF-1-3.438-180TC-40-L3
Part #:52YF-1-3.438-180TC-40-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AB: | 6.76 |
| G: | 3.63 | LL: | 5.25 in |
| AJ: | 7.25 | D: | 4.88 |
| AE2: | 0.97 | AG: | 10.5 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | T: | 3.438 |
| LQ1: | 8.61 in | BF: | 0.53 |
| V: | 4.26 in | H: | 0.53 in |
| AF: | 0.38 | BE1: | 0.5 in |
| AA: | 15.19 | BD: | 9 |
Technical Specifications
| Gear Type: | Worm | Model Code: | 52YF |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output RPM: | 43.8 | Output Key: | 7/8 X 4.00 |
| Input Keyway (C Face): | 1/4 x 1/8 | Service Factor: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 6.29 | Housing Material: | Cast Iron |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Ratio Range: | 40:1 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Ratio: | 40:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 3.438 in |
| Input Style: | C-Face Quill | Bore Code: | 55 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

