Grove Gear 52YF-1-3.438-180TC-40-L4
Part #:52YF-1-3.438-180TC-40-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | LL: | 5.25 in |
| V: | 4.26 in | AG: | 10.5 |
| AB: | 6.76 | H: | 0.53 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| BF: | 0.53 | BE1: | 0.5 in |
| LQ1: | 8.61 in | D: | 4.88 |
| AJ: | 7.25 | AA: | 15.19 |
| AE2: | 0.97 | BD: | 9 |
| T: | 3.438 | AK: | 8.5 |
| G: | 3.63 | AF: | 0.38 |
Technical Specifications
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | Input Bore (C Face): | 1.125 |
| Model Code: | 52YF | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 6.29 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Output Key: | 7/8 X 4.00 | Input RPM: | 1,750 |
| Bore Code: | 55 | Output Diameter (in): | 3.438 in |
| Output RPM: | 43.8 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Series Code: | OE | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 1/4 x 1/8 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

