Grove Gear 52YF-1-3.438-180TC-40-L9
Part #:52YF-1-3.438-180TC-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AK: | 8.5 |
| H: | 0.53 in | BD: | 9 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| LQ1: | 8.61 in | AA: | 15.19 |
| AJ: | 7.25 | D: | 4.88 |
| P: | 4.62 in | T: | 3.438 |
| V: | 4.26 in | LL: | 5.25 in |
| AG: | 10.5 | BF: | 0.53 |
| AB: | 6.76 | I: | 7.5 in |
| G: | 3.63 | AF: | 0.38 |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Bore Code: | 55 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 7/8 X 4.00 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 6.29 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 3.438 in | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 x 1/8 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 1 |
| Ratio Range: | 40:1 | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Output RPM: | 43.8 | Model Code: | 52YF |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

