How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | D: | 4.88 |
| G: | 3.63 | T: | 3.438 |
| P: | 4.62 in | BD: | 9 |
| AF: | 0.38 | BE1: | 0.5 in |
| LQ1: | 8.61 in | AB: | 6.76 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | AK: | 8.5 |
| AJ: | 7.25 | LL: | 5.25 in |
| AE2: | 0.97 | H: | 0.53 in |
| AA: | 15.19 | V: | 4.26 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 341 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Key: | 7/8 X 4.00 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3.438 in |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft: | Hollow Bore | Model Code: | 52YF |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Bore Code: | 55 | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 28.2 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

